LMR14030QDPREVM の特徴
- 7V to 40V Input Voltage Range
- Jump Selectable Output Options (5.0V to 3.3V)
- Up to 3.5A Output Current
- Switching Frequency 600KHz
- Internal Compensation
LMR14030QDPREVM に関する概要
The LMR14030QDPREVM is a fully assembled and tested circuit for evaluating the LMR14030QDPRRQ1 Step-Down Converter. The LMR14030QDPREVM operates from 7V to 40V input (12V nominal) and provides a 5.0V or 3.3V output at 3.5A. The board has jumper connectors to enable or disable the converter operation, change output voltage and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.