LMZ31506EVM-692 の特徴
- Wide-Output Voltage Adjust (0.6 V to 5.5 V), with 1% Reference Accuracy
- Optional Split Power Rail Allows Input Voltage Down to 1.6 V
- Adjustable Slow-Start
- Output Voltage Sequencing / Tracking
- Power Good Output
- Programmable Undervoltage Lockout (UVLO)
- Hiccup Current Limit
- Pre-bias Output Start-up
LMZ31506EVM-692 に関する概要
The Texas Instruments LMZ31506EVM-692 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ31506 6A power module. The output voltage can be selected from six preset values using a jumper (5V, 3.3V, 2.5V, 1.8V, 1.5V, 1.2V). Solder pads and jumpers are available to configure the EVM to specific requirements.