LMZM33603EVM の特徴
- 4.0V to 36V Input Voltage Range
- Up to 3.0A of Output Current
- 1.0V to 18V Output Voltage Range
LMZM33603EVM に関する概要
The LMZM33603 evaluation board is configured to evaluate the operation of the LMZM33603 power module for current up to 3.0A. The input voltage range is 4V to 36V. The output voltage range is 1V to 18V. The evaluation board makes it easy to evaluate the LMZM33603 operation.