LP5524TM-5EV に関する概要
LP5524 Evaluation Kit enables designers an easy way to evaluate the performance of the device. The evaluation board has jumpers for each enable pin for easy on/off type control. These inputs can also be fed with external PWM source. Jumpers on LED outputs allow easy LED current measuring. ISET pin has a jumper for selecting between two LED current levels. The kit supports complete functional evaluation of the circuit.