PCM9211EVM-U の特徴
- Full-featured evaluation module for the PCM9211 digital audio transceiver and ADC.
- USB connection to PC provides power, control, and streaming audio data for easy evaluation.
- Connection points for external control and digital audio signals for quick connection to other circuits/input devices.
PCM9211EVM-U に関する概要
The PCM9211EVM-U is a complete evaluation module for the PCM9211 digital audio transceiver and ADC.
The EVM is supported by TI’s CodecControl software, a block-diagram based graphical user interface for TI audio codec’s.
The PCM9211EVM-U connects to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM. The EVM has connections for external control signals and digital audio data for advanced operation.