TLV61220EVM-120 の特徴
- Up to 95% Efficiency at Typical Operating Conditions
- 5.5 μA Quiescent Current
- Startup Into Load at 0.7 V Input Voltage
- Operating Input Voltage from 0.7 V to 5.5 V
- Pass-Through Function during Shutdown
- Minimum Switching Current 200 mA
- Protections:Output Overvoltage, Overtemperature and Input Undervoltage Lockout
- Adjustable Output Voltage from 1.8 V to 5.5 V
TLV61220EVM-120 に関する概要
The TLV61220EVM-120 demonstrates the Texas Instruments TLV61220 synchronous boost converter.The input voltage range of the TLV61220 is 0.7 V to 5.5 V, allowing the device to operate from one-cell to three-cell battery configurations in addition to a single-cell Li-ion battery. This user’s guide includes setup instructions, schematic diagram, bill of materials, and printed-circuit board layout drawings for the EVM. The user’s guide describes the characteristics, operation, and use of the TLV61220EVM-120 evaluation module (EVM).