TPA3131D2EVM の特徴
- 7W output into a 8 Ohm load at 7.4V and 10% THD+N
- Low shutdown current 32uA
- Wide voltage range 4.5V – 26V
- Multiple switching frequencies
- Stereo and Mono modes
TPA3131D2EVM に関する概要
The TPA3131D2EVM is a stereo analog input, Class-D speaker amplifier IC for driving speakers with output power of 2x7W into 8Ω. TPA3131D2 operates heat sink-free with cooling to the PCB through the PowerPAD™ package. The TPA3131 has an advanced oscillator/PLL circuit which employs a multiple switching frequency option to avoid AM interference. A Master/Slave option makes it possible to synchronize multiple devices. The TPA3131D2 is fully protected against faults with short-circuit protection and thermal protection as well as over-voltage, under-voltage and DC protection