TPD3S014EVM の特徴
- Over-current protection functionality
- Over voltage lockout functionality
- Reverse current blocking
- USB connectors for ease of use
- Kelvin connections for measuring RDYN
TPD3S014EVM に関する概要
The TPD3S014EVM evaluation module (EVM) includes five TPD3S014’s in various configurations for testing. One TPD3S014 is configured for IEC61000-4-2 compliance testing, one is configured for 4-port s-parameter analysis, one is pinned out for evaluating the current limiting switch, one is configured for throughput on USB 2.0 Type A connectors for throughput analysis, and one is configured for the capture of clamping waveforms during an ESD event.