TPS40170EVM-578 の特徴
- Wide-Input Voltage Range from 4.5V to 60V
- 600mV Reference Voltage with 1% Accuracy
- Programmable UVLO and Hysteresis
- Voltage Mode Control With Voltage Feed Forward
- Programmable Frequency Between 100 kHz and 600 kHz
- Low-side FET Sensing Overcurrent Protection and High-side FET Sensing Short-circuit Protection With Integrated Thermal Compensation
- Programmable Closed Loop Soft-Start
- Supports Pre-Biased Outputs
- Thermal Shutdown at 165 degrees C with Hysteresis
- Voltage Tracking
- Power Good
- 8.0V and 3.3V LDO Output
TPS40170EVM-578 に関する概要
The TPS40170EVM-578 evaluation module is a fully assembled and tested circuit for evaluating the TPS40170 Wide Input Synchronous PWM Buck Controller. The TPS40170EVM-578 converts a 10V to 60V input to a 5V output at 6A. The minimum input voltage can be lowered to 6V with a simple UVLO resistor change.