TPS54429EEVM-608 の特徴
- D-CAP2 Mode Enables Fast Transient Response
- Low Output Ripple and Allows Ceramic Output Capacitor
- Wide Vin Input Voltage Range: 7V to 18V
- Output Voltage Range: 0.76V to 5.5V
- Highly Efficient Integrated FETs Optimized for Lower Duty Cycle Applications
- High Efficiency, less than 10uA at shutdown
- High Initial Bandgap Reference Accuracy
- Adjustable Soft start
- Pre-Biased Soft Start
- 700kHz Switching Frequency (fsw)
- Cycle by Cycle Over Current Limit
- Power Good output
- Auto-Skip ECO-Mode
TPS54429EEVM-608 に関する概要
The TPS54429EEVM-608 is a fully assembled and tested circuit for evaluating the TPS54429E Synchronous Step-Down SWIFT Converter with Auto-Skip ECO-Mode. The TPS54429EEVM-608 operates from a 7V to 18V input and provides a 1.05V output at 4.5A.