TPS54623EVM-012 の特徴
- Integrated Monolithic 26mW High Side and 19mW Low Side FETs
- 200KHz to 1.6MHz Adjustable Switching Frequency
- 0.6V Reference
- Light Load Efficiency with Pulse Skipping
- Synchronizes to External Clock
- Integrated Tracking Function
- Hiccup Current Limiting Reduces Power Consumption during Short-Circuit
TPS54623EVM-012 に関する概要
The TPS54623EVM-012 Evaluation Module is a fully assembled and tested circuit for evaluating the TPS54623 Synchronous Step-Down SWIFT™ Converter with hiccup overcurrent protection and high light-load efficiency. The TPS54623EVM-012 operates from a 8V to 17V input and provides a 3.3V output at 6A.