TPS549D22EVM-784 の特徴
- 40A DC Steady State Output Current
- ±0.5% 0.9VREF Tolerance Over -40 to 150°C Junction Temperature
- True Differential Remote Sense Amplifier
- D-CAP3 Control Loop to Support Large Bulk Cap and/or Small MLCCs Without External Compensation
- Eco-Mode and FCCM Selectable
- Temp Compensated and Programmable Current Limit with RTRIP and OC Clamp ±10%
TPS549D22EVM-784 に関する概要
The TPS549D22EVM-784 evaluation module (EVM) uses the TPS549D22. The TPS549D22 is a D-CAP3™ mode, 40A synchronous buck converter with integrated MOSFETs supporting PMBUS. It provides a fixed 1.0V output at up to 40A from a 12V input bus.