TPS55332EVM TPS55332EVM 評価モジュール angled board image

TPS55332EVM

TPS55332EVM 評価モジュール

価格

数量 価格
+

TPS55332EVM の特徴

  • Withstands Transients up to 60 V, Boost Input Operating Range of 1.5 V to 40 V (VIN)
  • Asynchronous Switch Mode Regulator with External Components (L and C), Output up to 0.5 A (max) in Boost Mode
  • 2.5 V ± 1.5% Feedback Voltage Reference
  • 80 kHz to 2.2 MHz Switching Frequency
  • High Voltage Tolerant Enable Input for On/Off State
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • External Clock Input for Synchronization
  • External Compensation for Wide Bandwidth Error Amplifier
  • Programmable Power on Reset Delay
  • Reset Function Filter Time for Fast Negative Transients
  • Programmable Undervoltage Output Monitoring, Issuance of Reset if Output Falls Below Set Threshold
  • Thermal Shutdown to Protect Device During Excessive Power Dissipation
  • ILIM Threshold Protection (Current Limit)
  • Operating Junction Temperature Range: -40°C to 150°C
  • Thermally Enhanced 20-Pin HTSSOP PowerPAD Package
  • APPLICATIONS
    • Lighting
    • Battery Powered Applications
    • Qualified for Automotive Applications
  • TPS55332EVM に関する概要

    The Texas Instruments TPS55332EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS55332 Switch Mode Power Supply - Boost Regulator. The device offers configurability and can be setup to operate at a switching frequency from 80kHz to 2.2MHz.

    価格

    数量 価格
    +