TPS61086EVM-526 の特徴
- 2.3 V to 6 V Input Voltage Range
- 18.5 V Boost Converter With 2.0 A Switch Current
- 650 kHz/1.2 MHz Selectable Switching Frequency
- Adjustable Soft-Start
- Thermal Shutdown
- Undervoltage Lockout
TPS61086EVM-526 に関する概要
The TPS61086EVM-526 evaluation module is a fully assembled and tested circuit for evaluating the TPS61086 step-up DC/DC converter. The EVM operates from a 2.3V to 6V input voltage. It generates an output voltage of 12V with a switch current of 2A minimum.