TPS61175EVM-326 の特徴
- 2.9-V to 18-V Input Voltage Range
- 3A, 40V Internal Switch
- High Efficiency Power Conversion: Up to 93%
- Frequency Set by External Resistor: 200-kHz to 2.2-MHz
- Synchronous External Switching Frequency
- User Defined Soft Start into Full Load
- Skip-Switching Cycle for Output Regulation at Light Load
TPS61175EVM-326 に関する概要
The TPS61175EVM-326 facilitates evaluation of the TPS61175 3-A High Voltage Boost Converter IC.