TPS61177AEVM の特徴
- Single voltage input from 2.5V~24V is required to operate the EVM - EN can be tied to Vin
- Max boost output voltage is 39V which supports up to 11~12 LEDs in series
- User can select dimming mode through I2C I/F to show best performance and efficiency for each application
TPS61177AEVM に関する概要
TPS61177AEVM is eval platform for WLED Driver application for Notebooks and tablet PCs with PWM Interface and Mixed Dimming Mode. EVM tool kit includes USB2ANY box for I2C communication to configure/control TPS61177A WLED driver's EEPROM registers such as boost switch freq, LED string current, dimming mode, and UVLO levels.TPS61177AEVM is eval platform for WLED Driver application for Notebooks and tablet PCs with PWM Interface and Mixed Dimming Mode. EVM tool kit includes USB2ANY box for I2C communication to configure/control TPS61177A WLED driver's EEPROM registers such as boost switch freq, LED string current, dimming mode, and UVLO levels.
TPS61177AEVM is eval platform for WLED Driver application for Notebooks and tablet PCs with PWM Interface and Mixed Dimming Mode. EVM tool kit includes USB2ANY box for I2C communication to configure/control TPS61177A WLED driver's EEPROM registers such as boost switch freq, LED string current, dimming mode, and UVLO levels.