TPS61201EVM-179 の特徴
- Input voltage: 0.3 V to 5.5 V
- Startup into full load at 0.5 V input voltage
- Fixed output voltage: 3.3 V
- Switch current limit: 1.5 A (max)
- More than 90% efficiency at:
- 600 mA output current at 3.3 V (VIN ≥ 1.2 V)
- 600 mA output current at 5 V (VIN ≥ 3.3 V)
- Quiescent current: < 55 μA
- Package: 3x3 QFN
TPS61201EVM-179 に関する概要
The TPS61201EVM-179 is an evaluation module for the TPS61201 low input voltage synchronous boost converter. The TPS61200 provides a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery.