TPS62200EVM-211 に関する概要
The TPS62200EVM-211 is an evaluation tool for the TPS62200 97% efficient, 300-mA inductive step-down converter in SOT-23 which can supply voltages down to 0.7V from a 2.5-V to 6-V input. The TPS62200EVM-211 uses a TPS62200 adjustable output step-down converter and the appropriate feedback components to provide a 1.8-V output voltage. By replacing the feedback components other voltages can be generated. The EVM includes an enable jumper that allows the user to disable the device.