TPS6283810EVM-078 の特徴
- 2.4-V to 5.5-V input voltage range
- 1-V output voltage with 1% accuracy
- 3 A of output current
- 1-mm maximum solution height
- 24.5 mm2 total solution size
TPS6283810EVM-078 に関する概要
The TPS6283810EVM-078 facilitates the evaluation of the TPS6283810 3-A, step-down converter with DCS-Control in a tiny 1.2-mm by 0.8-mm WCSP package with 0.4-mm pitch. The evaluation module (EVM) outputs a 1-V output voltage with 1% accuracy from input voltages between 2.4 V and 5.5 V with a maximum solution height of 1 mm. The TPS6283810 is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as solid state drives (SSDs), wearables, and smart phones.