TPS63070EVM-693 の特徴
- Up to 93% Efficiency
- Input voltage range: 2.0V to 16V
- 2A output current in buck mode and boost mode (Vin = 3.3V; Vout = 5V)
- VSEL pin allows simple output voltage change
TPS63070EVM-693 に関する概要
The TPS63070EVM-693 is designed to help the users easily evaluate and test the operation and functionality of the TPS63070 Buck-Boost Converter. The TPS63070EVM-693 uses the TPS63070 adjustable version; the output voltage is set to 3.3V/5.0V. The user can select the output voltage with the VSEL pin. The EVM operates from 2.0V to 16V input voltage. Output currents can go up to 2A in buck mode and boost mode.