TPS65279EVM の特徴
- 4.5 V to 18 V Wide Input Voltage Range
- Up to 5A for both converter
TPS65279EVM に関する概要
The Texas Instruments TPS65279EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65279 Step-Down Converter. The TPS65279 is a monolithic dual synchronous buck converter with a wide 4.5V to 18V operating input voltage range that encompasses most intermediate bus voltage operating from a 5-, 9-, 12- or 15-V power bus or battery.