TPS71401DCKEVM-425 の特徴
- Wide Input Voltage Range: 2.5V to 10V
- Low Quiescent Current: 3.2µA at 80mA
- Stable with any Capacitor > 0.47µF
- Output Current: 80mA
- Dropout Voltage: 415mV at 50mA Load
- Adjustable Output Voltage: 1.2V to 8.8V
- Current Limit
- Specified Junction Temperature Range: -40°C to +125°C
TPS71401DCKEVM-425 に関する概要
The TPS71401DCKEVM-425 facilitates evaluation of the TPS71401 10V, single output LDO linear regulator in the DCK (SC70) package.