TPS8268180EVM-589 の特徴
- Up to 5.5V Input Voltage Range
- 1.8V Output Voltage
- 1.6A Output Current
- <7 mm² total solution size
- 1 mm total solution height
TPS8268180EVM-589 に関する概要
The TPS8268180EVM-589 is designed to help the user easily evaluate and test the operation and functionality of the TPS8268180. The EVM converts up to a 5.5-V input voltage to a 1.8-V regulated output voltage at up to 1.6A of output current. The TPS8268180 is a fully integrated (IC, inductor, and capacitors are included) buck converter solution that supports a total solution size of less than 7 mm².