TPS92410EVM-002 の特徴
- Triac Dimmer Compatible LED Driver
- 230VAC Nominal Input
- High Power Factor
- Smooth Dimming
- Small Form Factor
TPS92410EVM-002 に関する概要
The TPS92410VEVM implements a 230V linear regulator dimming solution using the TPS92410 and TPS92411 integrated circuits from Texas Instruments. The TPS92410 is a linear controller with analog dimming functionality, thermal foldback, and a mode switch function to improve compatibility with phase dimmers. The EVM can support applications up to ~12W.