TPSM53602EVM の特徴
- 3.8-V to 36-V input voltage range
- Up to 2 A of output current
- 1-V to 7-V output voltage
- 5 mm x 5.5 mm QFN package
TPSM53602EVM に関する概要
The TPSM53602 evaluation board (EVM) is configured to evaluate the operation of the TPSM53602 power module for current up to 2 A. The input voltage range is 3.8 V to 36 V. The output voltage range is 1 V to 7 V. The evaluation board makes it easy to evaluate the TPSM53602 operation.