TPSM84203EVM-888 の特徴
- 4.5V to 28V Input Voltage Range
- Up to 1.5A of Output Current
- Fixed 3.3V Output Voltage
- Standard TO-220 Package
TPSM84203EVM-888 に関する概要
The TPSM84203EVM-888 evaluation module (EVM) is configured to evaluate the operation of the TPSM84203 power module for current up to 1.5 A. The input voltage range is 4.5V to 28V. The output voltage is 3.3V. The evaluation board makes it easy to evaluate the TPSM84203 operation.