TPSM84205EVM-888 の特徴
- 7V to 28V Input Voltage Range
- Up to 1.5A of Output Current
- Fixed 5.0V Output Voltage
- Standard TO-220 Package
TPSM84205EVM-888 に関する概要
The TPSM84205 evaluation module (EVM) is configured to evaluate the operation of the TPSM84205 power module for current up to 1.5 A. The input voltage range is 7V to 28V. The output voltage is 5.0V. The evaluation board makes it easy to evaluate the TPSM84205 operation.