TPSM84212EVM-888 の特徴
- 14.5V to 28V Input Voltage Range
- Up to 1.5A of Output Current
- Fixed 12V Output Voltage
- Standard TO-220 Package
TPSM84212EVM-888 に関する概要
The TPSM84212EVM-888 evaluation module (EVM) is configured to evaluate the operation of the TPSM84212 power module for current up to 1.5 A. The input voltage range is 14.5V to 28V. The output voltage is 12.0V. The evaluation board makes it easy to evaluate the TPSM84212 operation.