TPSM84424EVM-013 の特徴
- 4.5V to 17V Input Voltage Range
- Up to 4.0A of Output Current
- 0.6V to 10V Output Voltage Range
- Improved Transient Response
TPSM84424EVM-013 に関する概要
The TPSM84424 evaluation board is configured to evaluate the operation of the TPSM84424 power module for current up to 4.0 A. The input voltage range is 4.5V to 17V. The output voltage range is 0.6V to 10V. The evaluation board makes it easy to evaluate the TPSM84424 operation.