TPSM84A21EVM-808 の特徴
- 8V to 14V Input Voltage Range
- 0.6V, 0.8V, 1.0V, 1.1, & 1.2V Output Voltage Jumper
- No external input or output capacitors required
- Up to 10A of Output Current
TPSM84A21EVM-808 に関する概要
The TPSM84A21 evaluation board is configured to evaluate the operation of the TPSM84A21 power module for increased current up to 10 A. The input voltage range is 8 V to 14 V. The output voltage can be selected from 5 popular voltages (0.6 V, 0.8 V, 1.0 V, 1.1 V, & 1.2 V) using a single jumper. The evaluation board has several test points and jumpers to easily evaluate the TPSM84A21 operation.