TS5USBC402EVM の特徴
- Plug and play design
- Power the EVM by USB VBUS or 5- to 5.5-V DC IN through a power jack J3
- Access the I2C bus through headers
- Configurable through dip Switches
TS5USBC402EVM に関する概要
The TS5USBC402 is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for Type-C systems. The device is configured as a dual 2:1 or 1:2 switch and is optimized for handling the USB 2.0 D+/- lines in a Type-C system.