UCC21530EVM-286 の特徴
- Universal: Dual Low-Side, Dual High-Side or Half-Bridge Driver
- Common-Mode Transient Immunity CMTI Greater than 100 V/ns
- Programmable Overlap and Dead Time
- 5.7-kVrms reinforced isolation
- Wide Body SOIC-14 (DWK) Package with 3.3 mm spacing between channels on secondary side
UCC21530EVM-286 に関する概要
UCC21530EVM-286 is designed for evaluating UCC21530DWK, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current, 12V UVLO, Enable (Active High) Function and 3.3 mm creepage between channels . This EVM could be served as a reference design for driving IGBTS and SiC MOSFETS in power systems.