ADS1018EVM의 주요 특징
- USB powered; no external power supply required
- Includes a precision ADC motherboard (PAMBoard) that provides a convenient communication interface over a USB for power delivery and digital interface
- Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 64-bit operating systems, Linux® 64-bit and macOS® software
ADS1018EVM에 대한 설명
The ADS1018 evaluation module (EVM) is a complete solution for evaluating the ADS1018 product, which is an ultra-small, low-power, precision, 12-bit, analog-to-digital converter (ADC). Power and I/O are provided via USB connection and a simple software interface. Analog inputs can be connected to a terminal block providing either two differential inputs or four single-ended inputs.