ADS1282EVM-CVAL의 주요 특징
- Plug and play compatibility with the MSP430FR5969 Launchpad (not included with EVM kit)
- Easy to use software compatible with Windows 7
- Built in analysis tools including time domain and FFT graphing
- Data collection to text files
- Complete control of device configuration
ADS1282EVM-CVAL에 대한 설명
The ADS1282-SP EVM is a compact evaluation kit for evaluating the ADS1282-SP, a radiation-tolerant, extremely high-performance, dual-channel ADC. The ADS1282-SP EVM plugs directly to the MSP430FR5959 launchpad (not included with ADS1282-SP EVM) which connects to PC via USB. Complete evaluation is possible using the software GUI. The EVM also demonstrates a radiation hardness assured low dropout voltage regulator with the TPS7A4501-SP.