AMC1035EVM의 주요 특징
- ±1-V input voltage range
- Integrated 2.5-V ±10-mA reference output for ratiometric measurements
- Manchester-coded or uncoded bitstream output
- Configurable power-supply input
- Screw terminals for easy access to analog inputs and outputs
AMC1035EVM에 대한 설명
The AMC1035 evaluation module (EVM) is a platform for evaluating the AMC1035, which is a single-channel delta-sigma modulator designed for voltage, current, and temperature sensing. AMC1035EVM allows the user to explore all of the features of the AMC1035.