AMC7832EVM의 주요 특징
- 17 channel, 12-bit ADC input
- 12 channel, 12-bit DAC output
- SPI compatible digital interface
- Test point access to all analog and digital signals
- Labview based PC evaluation software
AMC7832EVM에 대한 설명
The AMC7832EVM (evaluation module) is an easy to use platform for evaluating the functionality and performance of the 12-bit AMC device. The EVM features the AMC7832, a highly integrated, low-power, analog monitoring and control system that includes a multichannel DAC and ADC. The EVM is a complete evaluation kit that includes the SDM-USB-DIG and evaluation software that is compatible with Microsoft Windows™ XP and Windows™ 7 operating systems.