BOOSTXL-TECDRV의 주요 특징
- Plug-in module for TPS63810 operating as a TEC driver
- GUI for configuration and software support for different temperature sensors
- Real buck, boost and buck-boost operation with automatic mode transition
- I²C interface
- High efficiency from 500 µA to 2.5 A output current
BOOSTXL-TECDRV에 대한 설명
The BOOSXL-TECDRV BoosterPack™ allows users to evaluate the Texas Instruments TPS63810 buck-boost converter as a driver for a thermoelectric cooling (TEC) module. The TPS63810 is a high efficiency, high output current buck-boost converter programmable through I²C interface. The BoosterPack™ operates from input voltage of 3.3 V, and can drive the TEC with an output current of up to 2.5 A.