BQ24125EVM-003에 대한 설명
The BQ24125 EVM helps you evaluate the performance of a charge managementsolution for portable applications using the BQ24120x product family. A complete, designed, and tested charger is presented. The charger can deliver up to 2 A of continuous output current and is programmed from the factory to deliver 1.33 A of charging current. Follow the instructions in this user‘s guide thatpertain to the specific BQ2412x EVM to be evaluated (one-, two- or three-cell). See the BQSWITCHER data sheet (SLUS688) prior to evaluation for detailed information on the BQSWITCHER devices.