BQ25606EVM-772의 주요 특징
- High efficiency, 1.5MHz synchronous switchmode buck charger
- Supports USB on-the-go
- High battery discharge efficiency with 18-mΩ
- Ease to use without host
- High integration includes all MOSFETs, current sensing and loop compensation
BQ25606EVM-772에 대한 설명
The bq25606 evaluation module (EVM) is a complete charger module for evaluating a standalone single cell battery charger using the bq25606 device. The user's guide provides detailed testing instructions for the bq25606 evaluation modules. Also included are descriptions of the necessary equipment, equipment setup, and procedures.