BQ27421EVM-G1B BQ27421EVM-G1B 시스템 측 배터리 연료(가스) 게이지 평가 모듈 angled board image

BQ27421EVM-G1B

BQ27421EVM-G1B 시스템 측 배터리 연료(가스) 게이지 평가 모듈

가격

수량 가격
+

BQ27421EVM-G1B의 주요 특징

  • Populated circuit module for quick setup and evaluation.
  • Downloadable software that can be used for data logging and analysis.


  • Related Terms:
    • Battery Fuel Gauge Integrated circuit
    • Battery Fuel Gauge IC
    • Battery Fuel Gauge Circuit

    BQ27421EVM-G1B에 대한 설명

    System-Side Battery Fuel (Gas) Gauge Solution Evaluation Module

    The BQ27421EVM-G1B evaluation module is a complete evaluation system for the bq27421. The EVM includes one bq27421 circuit module with an integrated current-sense resistor. A separated orderable EV2300 or EV2400 PC interface board for gas gauge interface along with a PC USB cable, and Windows™-based PC software is needed when using this EVM. The circuit module includes one bq27421 integrated circuit and all other onboard components necessary to monitor and predict capacity for a system-side fuel gauge solution. The circuit module connects directly across the battery pack. With the EV2300 or EV2400 interface board and software, the user can: (1)Read the bq27421 data registers. (2)Program the chipset for different configurations. (3)Log cycling data for further evaluation. (4)Evaluate the overall functionality of the bq27421 solution under different charge and discharge conditions. The latest Windows™ – based PC software can be downloaded from the product folder on the Texas Instruments Web site.

    가격

    수량 가격
    +