BQ76200EVM-606의 주요 특징
- Populated circuit board for BQ76200 demonstration from 10 to 70 V
- FETs for example current control up to 15 A
- Screw terminals for current path connections
- Manual control or external control through header pin or terminal block connections
BQ76200EVM-606에 대한 설명
The BQ76200EVM-606 is a populated circuit board to demonstrate operation of the BQ76200 High-Side N-Channel FET Driver with Pack Voltage Sense Enable. With the board powered, shunts can be placed on a series of headers to control the features of the device to switch current through FETs on the board. Power connections are provided through screw terminals. The board may also be connected to an MCU board or other equipment for control of the current path using the header pins or a terminal block.