DAC5681EVM의 주요 특징
DAC5681EVM에 대한 설명
The DAC5681EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' single-channel 16-bit 1.0 GSPS digital-to-analog converter (DAC) featuring a fll 1GSPS DDR LVDS interface. The EVM provides a flexible environment to test the DAC5681 under a variety of clock, and input conditions.It can be used along with TSW3100 to perform a wide range of test procedures. The TSW3100 generates the test patterns which are fed to the DAC5681EVM through a 1 GSPS LVDS port. The DAC5681EVM has a programmable clock chip which can be used to synchronize TSW3100 board to the DAC5681EVM.