DCPA10512DEVM-868의 주요 특징
- 4.5V to 5.5V Input Voltage Range
- Dual Output +12V and -12V
- 1500-V Isolation (Operational)
- Provides up to 1W of output power
DCPA10512DEVM-868에 대한 설명
The DCPA10512DEVM evaluation board allows quick and easy evaluation of the DCPA10512, 1W isolated power module. The DCPA10512 device is an isolated 5V input, Dual +12V and -12V output, 1W power module. The evaluation board has several test points and jumpers to easily evaluate the DCPA10512 operation.