DIYAMP-EVM의 주요 특징
- 3 packages to choose from: SC70-5, SOT23-5 and SOIC-8
- 12 circuit configurations to choose from: Noninverting, Inverting, Active Filters, Difference Amp, Comparator and more!
- Dual and single supply configurations
- PCB designed for High performance: Optimized for each function
- Multiple interface options: SMA, Header, Breadboard, Wire
- Designed for 0805 size components; 0603 size friendly
- Schematic provided in silk screen on the PCB
- Multiple connector options for input and output connections: SMA, test point, and wires
DIYAMP-EVM에 대한 설명
The DIYAMP-EVM is a unique evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verifying simulations. It is available in three industry-standard packages (SC70, SOT23 and SOIC) and 12 amplifier configurations, including amplifiers, filters, stability compensation and comparator configurations for both single and dual supply.
DIYAMP-EVM enables quick and easy prototyping and uses common 0805 or 0603 surface-mount components. By configuring multiple combinations, the EVM enables you to build a wide array of evaluation circuits – from simple amplifier circuits to complex signal chains. The EVM is compatible with breadboard, subminiature version A (SMA), header and wired interface connection , and is cross compatible with most analog-to-digital converter (ADC) and digital-to-analog converter (DAC) EVMs.
In addition, the DIYAMP-EVM optimized layout reduces parasitics introduced by breadboard prototyping.
From datasheet to simulation to verification of your simulation, the DIYAMP-EVM family will provide you with the confidence to quickly move forward with your design.
Note: These boards are unpopulated, so remember to order your op amp device samples.