DLP5530PGUQ1EVM의 주요 특징
- 1152 x 576 resolution
- Up to 200 lumens light output
- Q8WP RGB LEDs
- 125% NTSC color gamut
- >5000:1 dimming range
- 1800:1 contrast ratio (FoFo)
- HDMI and OpenLDI video inputs
DLP5530PGUQ1EVM에 대한 설명
The DLP5530PGUQ1EVM evaluation module (EVM) is an automotive projector designed to support high performance augmented reality head-up display (AR-HUD) picture generation units (PGU). The DLP5530PGUQ1EVM speeds up development and reduces time to market by providing a high performance projector solution complete with optics and LED light sources and when combined with a diffuser and diffuser housing forms a complete PGU. The projector is based on the DLP5530-Q1 chipset and electronics EVM.