DLPLCR90EVM의 주요 특징
- Targets 400-nm to 700-nm with 1-bit pattern rates up to 9,523-Hz
- DLP9000 DMD has 2560 x 1600 mirrors with 7.56-µm pitch
- DMD board with holes for convenient mounting
- Two 12-inch flex cables for flexible positioning of the DMD on a bench top
DLPLCR90EVM에 대한 설명
This DLP evaluation module (EVM) houses the DLP9000, a 0.9-inch 2xLVDS digital micromirror device (DMD) containing 2560 x 1600 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR90EVM is the right evaluation choice for designers needing a highly flexible development kit for incorporating DLP technology into a wide variety of light steering applications. This EVM is an easy path for solutions maximizing resolution, optical throughput and brightness in the DLP high-speed visible family.