DLPLCRC900DEVM의 주요 특징
- Display images or video past WQXGA resolution (2716 x 1600)
- Configurable I/O trigger for synchronizing with cameras, sensors, or other peripheral devices
- USB 1.1, HDMI and I²C interfaces
- USB-based API and host GUI
DLPLCRC900DEVM에 대한 설명
This DLP evaluation module (EVM) houses two DLPC900 digital micromirror device (DMD) controllers, allowing for configurable control of the DLPLCR50XEVM, DLPLCR67EVM, DLPLCR90EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or other peripheral devices. The added flexibility enables diverse architectures for industrial, medical, metrology, security, telecom, and instrumentation applications.
The DLPLCRC900DEVM is the right evaluation choice for designers needing high resolution and high speed combined in a highly flexible development kit for incorporating DLP technology into a wide variety of light steering applications.