DRV2700EVM-HV500의 주요 특징
- 5V input to +500V Output
- Single ended input modes
- Multiple output voltage settings
- Easily powered through USB or external Power Supply
- Easily control output voltage
DRV2700EVM-HV500에 대한 설명
The DRV2700EVM-HV500 is an evaluation module for the DRV2700 used in a flyback converter circuit. The DRV2700 is intended for high voltage piezo applications typically used in Industrial Applications. The integrated high voltage switch enables for a small solution size circuit that can drive 500V single ended. The onboard MSP430 allows for digital control and quick prototyping.