DRV8872EVM의 주요 특징
- 6.5V to 4.5V Operating Supply Voltage Range
- On board 5V regulator
- Adjustable PWM duty cycle
DRV8872EVM에 대한 설명
The DRV8872 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8872 integrated circuit from Texas Instruments. The EVM includes a 5V regulator and PWM generator. A single power source is required to evaluate the DRV8872.