DS25BR100EVK에 대한 설명
The DS25BR100EVK is an evaluation kit designed for demonstrating performance of the 3.125 Gbps LVDS Single Channel Buffers with Transmit Pre-Emphasis (PE) and Receive Equalization (EQ) family (DS25BR100, DS25BR110 and DS25BR120). The evaluation kit provides all three devices on a single board and three FR4 striplines (14 (~35), 28 (~75) and 42 (~105) inches (cm) in length) for exercising devices’ signal conditioning features (pre-emphasis and equalization).